MTU Electric DrillingPack (EDP) for 60 Hz
• Configuration: 12 V 4000 G73
• Rated Power: 1,105 kW

Your benefits:

  • Complete solution from a trusted source
  • Reliability in extreme conditions
  • Superior Durability, Reliability and Availability
  • Maintenance friendly
  • Maximizes productivity
  • MTU designed, produced and tested
  • Expert support from global MTU service network
  • Drilling References
  • Videos
  • Download
  • Events

EDPs for Chile’s extreme climate and altitude

Rig fleet upgraded with new MTU EDPs

Efficient drilling in Italian environment

EDPs for rapid deployment in Argentina

MTU Electric DrillingPack for the Oil & Gas Industry

1. 60 Hz technical data sheet
Download (PDF)

1. OTC 2021
August 16 to August 19, 2021, NRG Park, Houston, Texas, USA

Import appointment to calendar

Reliable drilling power for Texas oil exploration

Reliable drilling power for Texas oil exploration

“The stresses on these diesel engines and drills are extreme. They need to be able to withstand extreme operating temperatures and run dependably at high power virtually nonstop.” Lyle Eastham, President, Big E Drilling

Who: Big E Drilling, a landbased drilling contractor

Where: Bellaire, Texas, USA

What: MTU Electric Drilling Package, featuring three MTU Series 4000 G73 generator sets running in parallel

Why: Provide rugged, reliable drilling and standby power for horizontal drilling and fracturing to depths of over 20,000 feet

Chile’s extreme climate conditions and drilling sites at 15,748 ft (4,800 m) require dependable EDP power

Chile’s extreme climate conditions and drilling sites at 15,748 ft (4,800 m) require dependable EDP power

Who: Italian energy company has concessions to drill for geothermal energy. Drilling is undertaken by Petreven.

What:MTU Electric DrillingPacks incl. MTU 12V 4000 engine powering drill rigs

Where: Cerro Pabellon, Apacheta, Northern Chile

Why:MTU’s engines deliver reliable power at altitudes up to 15,748 ft (4,800 m) and extreme climatic conditions

Rig fleet upgrade by adding new MTU Electric DrillingPacks

Rig fleet upgrade by adding new MTU Electric DrillingPacks

“MTU’s EDPs have been user-friendly, running well and with no recordable downtime. The results have been very favorable from an operational point of view.” Mike Almond, Corporate Maintenance Manager, Unit Drilling

Who: Unit Drilling, a division of Unit Corporation

Where: Tulsa, Oklahoma, USA

What: Six MTU Series 4000 G73 generator sets (MTU Electric DrillingPacks)

Why: Provide self-contained, reliable power for oil and gas drilling rigs deployed in remote sites in the southwestern United States

Download Unit Drilling Case Study

Italy’s sensitive environment requires efficient and reliable drilling power

Italy’s sensitive environment requires efficient and reliable drilling power

Who: Arduini Luigi, Italian OEM, specializing in onshore oil & gas power equipment, supplied to contracting company Pergemine

Where: Marsicovetere, Italy

What:MTU delivered 13x 12V 4000 G73 rated 870 – 1,105 kW

Why:Containerized solution in sensitive environment, meeting strict governmental demands, working efficiently and reliably for over 20,000 hours to date

MTU Electric DrillingPacks for rapid deployment and movement between drilling sites in Argentina

MTU Electric DrillingPacks for rapid deployment and movement between drilling sites in Argentina

Who: Herrenknecht, a German OEM, specializing in onshore oil & gas drilling equipment, supplied to contracting company San Antonio Drilling

Where: Operated by San Antonio Drilling at the Vaca Muerta Project, in Southern Argentina, under extreme weather conditions.

What:Each vertical drilling rig model, RP 2000 (craneless rigup), is powered by three MTU Electric DrillingPacks including MTU 12V 4000 engines generating 1.1 mW, + 10% each. 600 V. 60 Hz

Why:Designed for rapid deployment and movement between drilling sites of oil or gas wells that can be up to 13,000 ft (4,000 m) deep

Contact

Do you require further information on MTU’s EDP solutions?

Please contact us!

We will be glad to assist and answer your questions personally. If you wish, we will be more than happy to arrange a direct appointment.

We look forward to receiving your inquiry.

Mandatory

Optional